Module 1 output for shutter/blind 10A IP55 KNX radio QL TRE221
EAN-Nr.
3250615989321
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemKNX
-
Number of blinds/shutters outputs1
Functions
-
Functionreset function (to factory setting) ; Repeat function can be activated to increase the radio range ; easy additional functions: +6 scenes
Configuration
-
Switch modewith 2 mechanically and electrically mutually-locked relay contacts
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentYes
Main electrical features
-
Frequency50 Hz
-
Type of supply voltageAC
Voltage
-
Operating voltage230 V AC
Dimensions
-
Height35 mm
-
Width85 mm
Power
-
Contact rating with 230 V in AC12000 W
Materials
-
Surface appearancematt
Connection
-
Type of connectionwith screw
-
Type of connectionwith screw-in lift terminals
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TRE221
PDF1 MB -
Product attachment
Product Attachment for TRE221
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MBProduct Attachment for TRE221
Notice de configuration quicklink pour produits radio
PDF5 MB -
ETS Base
Product-Database ETS for TRE221
Logiciel d'application ETS du TRE221
VD5118 KBProduct-Database ETS for TRE221
Logiciel d'application ETS du TRE221
KNXPROD124 KB -
Declaration of conformity
EU Declaration of conformity for TRE221
Declaration
PDF122 KB -
PEP document
Product environmental profile for TRE221
PDF286 KB -
RoHS report
Pollutant guidelines for TRE221
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TRE221
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation