Safety transformer 16VA 230V12-24V ST313

EAN-Nr.
3250615703132
Packaging
1 Prt.
Price
£112.22
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    4000 V
Dimensions
  • Depth of installed product
    58 mm
  • Height of installed product
    85 mm
  • Width of installed product
    70 mm
Power
  • Power consumed
    16 VA
  • Total power loss under IN
    1.5 W
Installation, mounting
  • Tightening torque
    1,2Nm
  • Mounting type
    din-Rail
Connection
  • Connection cross-sect. flexible conductor
    4mm²
  • Connection cross-sect. rigid cable
    6mm²
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -20…35 °C

Downloads

  • Product image

    Image ST313  | Hager

    Product Image ST313

  • Product datasheet

    Image Product data sheets for ST313  | Hager

    Product data sheets for ST313

    UK_MD_TDS_transformers.pdf

    PDF
    62 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.