- Architecture
- Fixing mode
- DIN rail type O (symmetrical)
-
- Main electrical features
- Frequency
- 50 Hz
-
- Installation, mounting
- Tightening torque
- 1,2Nm
- Mounting type
- din-Rail
-
- Connection
- Connection cross-sect. flexible conductor
- 4mm²
- Connection cross-sect. rigid cable
- 6mm²
-
- Equipment
- Type of display
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
- IP20
-
Documentations
Product data sheets for ST312 | 62 KB | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
