Bar/Cable-through Current Transformer BG 413 300/5A 5VA Class 1 SRI03005

EAN-Nr.
4049857063864
Packaging
1 Prt.
£67.13
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    3 kV
Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    78 mm
  • Width of installed product
    60 mm
  • Height of opening
    28 mm
Power
  • Total power loss under IN
    3 W
Connection
  • Connection cross-sect. flexible conductor
    1,5 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 6mm²
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.