SRA01505

Bar/Cable-through Current Transformer BG 113 150/5A 2,5VA Class 1
EAN
4049857139330
Quantity
1
Trade price*
£44.77 /prt.*
  • Architecture
    • Fixing mode
      Din-Rail or on a fixing plate
  • Main electrical features
    • Frequency
      50/60 Hz
  • Voltage
    • Rated insulation voltage
      3 kV
  • Dimensions
    • Depth of installed product
      30 mm
    • Height of installed product
      70 mm
    • Width of installed product
      49.5 mm
    • Height of opening
      20 mm
  • Power
    • Total power loss under IN
      1 W
  • Connection
    • Connection cross-sect. flexible conductor
      1,5 / 6mm²
    • Connection cross-sect. rigid cable
      1,5 / 6mm²
    • Type of connection
      screw
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP10
  • Use conditions
    • Operating temperature
      40 °C
Documentations
Product data sheets for SRA01505 238 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.