SPD 2P auto-protected pluggable 15kA class 2 with end of life indicator SPN715D
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Capacity
-
Number of modules2
Voltage
-
Mode of protection designVoltage-switching and voltage-limiting components connected in series
-
Voltage protection level Up L-N (PEN)1 kV
-
Type voltage supplyAC
Electric current
-
Max. discharge current (Imax) L-N (PEN)15 kA
-
Max. discharge current (Imax) N-PE40 kA
-
Nominal discharge current In20 kA
-
Follow current interrupting rating0.1 kA
-
Short-circuit current rating (Isccr)4.5 kA
-
Residual current Ipe< 5 μA
Dimensions
-
Height82 mm
-
Width44 mm
-
Depth103 mm
Safety
-
Ingress Protection (IP) classIP20
-
TOV behaviour at UT (N-PE)1200 V AC (200 ms / withstand mode)
-
Mode of protectionL-N, N-PE
-
TOV behaviour at UT (L-N)350 V AC (5 s / withstand mode)
Use conditions
-
Operating temperature-40 - 55 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialThermoplastic
Network configuration
-
Network typeTN, TT
-
Network TNYes
-
Network TN-CNo
-
Network DCNo
-
Network ITNo
-
Network TTYes
-
Network TN-C-SNo
-
Network TN-SNo
Equipment
-
With remote signalling contactNo
Connection
-
Cross-section for rigid conductor, for protective conductor1.5 - 35 mm²
-
Cross-section for flexible conductor, for protective conductor1.5 - 25 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3.60 - 3.60 Nm
-
Suitable for indoor usageYes
Architecture
-
Type of pole1P+N
-
Neutral positionLeft
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
Internal use only
-
Number of half modules of 17,5 mm4
Specific identificaton attributes for Protection
-
Filter Type productSPD
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPN715D
SPD 2P auto-protected pluggable 15kA class 2 with end of life indicator
PDF -
Installation manual
Notice parafoudre auto protégé SPN 715D
Installation manual en-GB, es-ES, fr-FR, el-GR, it-IT, pt-PT 2014-10-16
PDF706,42 kB -
Declaration of conformity
Parafoudres
PDF158,38 kB
More documentation