SPD 4P pluggable 15kA class 2 with reserve + remote contact SPN415R

EAN-Nr.
3250615660398
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    3P+N
Controls and indicators
  • Indicator lamp
    reserve
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    15 kA
Dimensions
  • Width of installed product
    72 mm
Power
  • Total power loss under IN
    0 W
Installation, mounting
  • Tightening torque
    3,6Nm
Connection
  • Connection cross-sect. flexible conductor
    25mm²
  • Connection cross-sect. rigid cable
    35mm²
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.