![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SPD 4P monobloc 12.5kA class 1 with light indicator TT + TNS SPA401
EAN-Nr.
3250615662040
Packaging
1 piece
£687.66
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of pole4 P
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50/60 Hz
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE12.5 kA
Power
-
Total power loss under IN0 W
Installation, mounting
-
Tightening torque4Nm
Standards
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-40…80 °C
Downloads
-
Product image
-
Product notice
Instruction manuals for SPA401
SPA401 Parafoudre
PDF410 KB -
Product datasheet
Product data sheets for SPA401
UK_PD_TDS_SurgeProtection.pdf
PDF248 KB -
Product declaration
EU Declaration of conformity for SPA401
Declaration
PDF914 KB
More documentation