SPD 2P monobloc 12.5kA class 1 with light indicator TT + TN SPA201

EAN-Nr.
3250615662033
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    2 P
Controls and indicators
  • Indicator lamp
    end of life indicator
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    12.5 kA
Power
  • Total power loss under IN
    0 W
Installation, mounting
  • Tightening torque
    4Nm
Connection
  • Connection cross-sect. flexible conductor
    1,5 / 25mm²
  • Connection cross-sect. rigid cable
    1,5 / 35mm²
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…80 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.