The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • SBN190
    EAN-Nr.
    3250615510280
    Packaging
    1 piece

    1-pole, 100A Modular Switch SBN190

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1-pole, 100A Modular Switch

    SBN190

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      £47.40  / piece*

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Break switch
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      100 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      1.20 kA
    • Accept­able current rating AC21 category A
      100 A
    • Accept­able current rating AC21 category B
      100 A
    • Accept­able current rating AC22 category A
      100 A
    • Accept­able current rating AC22 category B
      100 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      1.69 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      1.20 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3.60 - 3.60 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      68 mm
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 35 mm²
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      40,000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      2,500
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      2,500
    Power
    • Power dissip­a­tion at IN
      5.50 W
    • Power loss per pole at In
      5.50 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SBN190
    PDF
    RoHS report SBN190
    PDF

    Downloads

    • Product image

      Image SBN190  | Hager

      Product Image SBN190

    • Product datasheet

      Image Hager Product data sheet SBN190  | Hager

      Hager Product data sheet SBN190

      1-pole, 100A Modular Switch

      PDF
    • Product data sheet

      Image UK_PD_TDS_LoadBreakDisconnectors.pdf  | Hager

      UK_PD_TDS_LoadBreakDisconnectors.pdf

      Product data sheet en-GB 2024-03-22

      PDF
      58,45 kB
    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68