Switch DC 4P 1000V 32A SB432PV
EAN-Nr.
3250615521392
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Electric current
-
Rated current32 A
Architecture
-
Type of pole4P
-
Control/operation elementShort rotary handle
-
Neutral positionWithout neutral
-
Number of poles4
Connection
-
Cross-section rigid conductor4 - 16 mm²
Voltage
-
Rated insulation voltage Ui1,000 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue600 - 600 V
-
Type voltage supplyDC
Power
-
Power loss per pole at In1.70 W
-
Total power loss under IN6.90 W
Installation, mounting
-
Nominal tightening torque1.80 - 1.80 Nm
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
SealableYes
Use conditions
-
Operating temperature-40 - 65 °C
-
Storage/transport temperature-50 - 90 °C
Cover, door
-
InterlockableNo
Safety
-
Ingress Protection (IP) classIP20
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchNo
-
Version as maintenance/service switchYes
-
Version as safety switchNo
-
Version as switch disconnector compactYes
Capacity
-
Number of modules3.50
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual International 2021-10-25
PDF144,58 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-10-04
PDF910,04 kBDeclaration of conformity for Switch DC 2P & 4P
Declaration of conformity International 2021-09-17
PDF598,74 kB
More documentation