The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • MFN720A

MCB 1P+N 3kA C-20A 1M MFN720A

EAN-Nr.
3250614318474
Packaging
12 Pieces
Price
£54.93
/ piece *
£54.93
/ piece *

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P+N 3kA C-20A 1M

MFN720A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Mech­anic accessories for low-­voltage compon­ents
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
  • LZ060

    Heat dissipation insert

    £9.96  / piece*

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    20 A
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    3 kA
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    3 kA
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
  • Rated current -25°C
    25.30 A
  • Rated current at -20°C
    24.90 A
  • Rated current -15°C
    24.40 A
  • Rated current -10°C
    24 A
  • Rated current -5°C
    23.50 A
  • Rated current at 0°C
    23 A
  • Rated current 5°C
    22.60 A
  • Rated current 10°C
    22.10 A
  • Rated current 15°C
    21.60 A
  • Rated current at 20°C
    21.10 A
  • Rated current 25°C
    20.50 A
  • Rated current 30°C
    20 A
  • Rated current 35°C
    19.50 A
  • Rated current at 40°C
    18.90 A
  • Rated current at 45°C
    18.30 A
  • Rated current at 50°C
    17.70 A
  • Rated current 55°C
    17.10 A
  • Rated current 60°C
    16.40 A
  • Rated current 65°C
    15.70 A
  • Rated current 70°C
    15 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    1
  • Correc­tion factor of rating current for 3 devices placed side by side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0.85
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    3 kA
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    1.90 - 1.90 Nm
  • Nominal tight­ening torque top terminal
    1.90 - 1.90 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque
    1.90 - 1.90 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Max. oper­ating voltage
    253 V
  • Over­voltage category according to IEC 60947-1
    3
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    1
Power
  • Total power loss under IN
    4.40 W
Use condi­tions
  • Oper­ating temper­ature
    -25 - 70 °C
  • Max. Alti­tude
    2,000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1,000
  • Number of mech­an­ical oper­a­tions
    20,000
Safety
  • Ingress Protec­tion (IP) class
    IP20
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Shifted terminal
  • Down connec­tion align­ment for modular devices
    Shifted terminal
Connec­tion
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
Dimen­sions
  • Height
    84.70 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration MFN720A
PDF
Hager RoHS report MFN720A
PDF

Downloads

  • Product image

    Image MFN720A  | Hager

    Product Image MFN720A

  • Product datasheet

    Image Hager Product data sheet MFN720A  | Hager

    Hager Product data sheet MFN720A

    MCB 1P+N 3kA C-20A 1M

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-16

    PDF
    89,49 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68