The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • Fused Protec­tion
    • D0 switch-­fuse unit and accessories
    • L71M
    EAN-Nr.
    3250610740569
    Packaging
    12 Pieces
    • D0 switch-­fuse unit and accessories

    Fuse-switch-disconnector D02 E18 63A AC400 V 1pole DIN rail L71M

    Price
    £258.64
    / piece *
    £258.64
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse-switch-disconnector D02 E18 63A AC400 V 1pole DIN rail

    L71M

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Fuse
    • Fuse size
      D02
    Archi­tec­ture
    • Number of poles
      1
    Elec­tric current
    • Rated current IN
      63 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 10 A, 16 A, 20 A, 25 A, 32 A, 35 A, 40 A, 50 A, 63 A
    • Rated condi­tional short-­cir­cuit current Icc
      50 kA
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    • Nominal tight­ening torque
      3 - 3 Nm
    Dimen­sions
    • Height
      85 mm
    • Width
      27 mm
    • Depth
      79 mm
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 35 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 35 mm²
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 40 °C
    Frequency
    • Frequency
      50 - 50 Hz
    Power
    • Power dissip­a­tion at IN
      1.60 W
    • Power dissip­a­tion of the Fuse-Link installed in device
      5.50 W
    Use
    • Category of use
      AC 22B
    Texts
    • Protec­tion
      Contact protec­tion safe from touch by finger and back of hand
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Safety
    • Ingress Protec­tion (IP) class
      IP20C
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration L71M
    PDF
    RoHS report L71M
    PDF
    PEP - Fuse-switch-disconnector D02, 3pole 63A (English)
    PDF
    377,37 kB

    Downloads

    • Product image

      Image L71M  | Hager

      Product Image L71M

    • Product datasheet

      Image Hager Product data sheet L71M  | Hager

      Hager Product data sheet L71M

      Fuse-switch-disconnector D02 E18 63A AC400 V 1pole DIN rail

      PDF
    • Instruction manual

      Image Instruction manual International 2025-07-10  | Hager

      Instruction manual International 2025-07-10

      PDF
      220,03 kB
    • Installation manual

      Image Installation manual en-GB 2026-09-23  | Hager

      Installation manual en-GB 2026-09-23

      PDF
      2,14 MB
    • Manual

      Image Manual en-GB, de-DE 2025-06-12  | Hager

      Manual en-GB, de-DE 2025-06-12

      PDF
      1,85 MB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68