The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KXA10E
    EAN-Nr.
    3250613941895
    Packaging
    50 Pieces

    Earth terminal 10mm², screw connection KXA10E

    Price
    £14.52
    / piece *
    £14.52
    / piece *
    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth terminal 10mm², screw connection

    KXA10E

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      0
    Power
    • Total power loss under IN
      1 W
    Dimen­sions
    • Height
      51.50 mm
    • Width
      58 mm
    • Depth
      10 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Mater­ials
    • Material
      Poly­amide (PA)
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration KXA10E
    PDF
    RoHS report KXA10E
    PDF

    Downloads

    • Product image

      Image KXA10E  | Hager

      Product Image KXA10E

    • Product datasheet

      Image Hager Product data sheet KXA10E  | Hager

      Hager Product data sheet KXA10E

      Earth terminal 10mm², screw connection

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      265,19 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-29

      PDF
      194,57 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68