The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KXA06NH
    EAN-Nr.
    3250613941857
    Packaging
    100 Pieces

    Feed-through terminal-neutral ,6mm², 1000V/41A, screw connection KXA06NH

    Price
    £12.21
    / piece *
    £12.21
    / piece *
    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Feed-through terminal-neutral ,6mm², 1000V/41A, screw connection

    KXA06NH

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      41 A
    Dimen­sions
    • Height
      53.50 mm
    • Width
      48 mm
    • Depth
      8 mm
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 6 mm²
    Mater­ials
    • Colour
      Blue
    • Material
      Poly­amide (PA)
    Connectivity
    • Type of connec­tion
      Screw terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KXA06NH
    PDF
    RoHS report KXA06NH
    PDF

    Downloads

    • Product image

      Image KXA06NH  | Hager

      Product Image KXA06NH

    • Product datasheet

      Image Hager Product data sheet KXA06NH  | Hager

      Hager Product data sheet KXA06NH

      Feed-through terminal-neutral ,6mm², 1000V/41A, screw connection

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      265,19 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      728,86 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68