The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • E and N termin­als, quick­con­nect and accessories
    • KN99E
    EAN-Nr.
    3250613849207
    Packaging
    1 piece
    • E and N termin­als, quick­con­nect and accessories

    Terminal,QC,earth,jumper,1 Set=10piece KN99E

    Price
    £42.18
    / piece *
    £42.18
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal,QC,earth,jumper,1 Set=10piece

    KN99E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Dimen­sions
    • Width
      12 mm
    Voltage
    • Nominal voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Mater­ials
    • Colour
      Green
    • Material
      Poly­amide (PA)
    • RAL code
      6032
    Connectivity
    • Type of connec­tion
      quick­con­nect

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KN99E
    PDF
    RoHS report KN99E
    PDF

    Downloads

    • Product image

      Image KN99E  | Hager

      Product Image KN99E

    • Product datasheet

      Image Hager Product data sheet KN99E  | Hager

      Hager Product data sheet KN99E

      Terminal,QC,earth,jumper,1 Set=10piece

      PDF
    • Installation manual

      Image Montageanleitung Brücke  | Hager

      Montageanleitung Brücke

      Installation manual International 2020-01-01

      PDF
      387,92 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      200,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-06

      PDF
      217,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-04-26

      PDF
      100,30 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      KN26N - Terminal,QuickConnect,neutral,26 connections
      KN26N
      Terminal, QuickConnect, neutral, 26 connections
      Price
      £17.26
      / piece *
      £17.26
      / piece *
    • 2
      KN22E - Terminal,QuickConnect,earth,22 connections
      KN22E
      Terminal, QuickConnect, earth, 22 connections
      Price
      £14.99
      / piece *
      £14.99
      / piece *
    • 3
      KN06E - Terminal,QC,earth, 6 connections
      KN06E
      Terminal, QC, earth, 6 connections
      Price
      £6.59
      / piece *
      £6.59
      / piece *
    • 4
      GZ04E - PE-terminal,minigamma,4 connections
      GZ04E
      PE-terminal, minigamma, 4 connections
      Price
      £4.22
      / piece *
      £4.22
      / piece *
    • 5
      GZ04N - N-terminal,minigamma,4 connections
      GZ04N
      N-terminal, minigamma, 4 connections
      Price
      £4.22
      / piece *
      £4.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68