The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KN06N
    EAN-Nr.
    3250613849115
    Packaging
    1 piece

    Terminal,QuickConnect,neutral,6 connections KN06N

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal,QuickConnect,neutral,6 connections

    KN06N

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for terminals 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for terminals
    • VZ744

      Adapter, vector, for control terminal

      £12.13  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Type of pole
      1P
    Dimen­sions
    • Height
      33 mm
    • Width
      30 mm
    • Depth
      34 mm
    Voltage
    • Nominal voltage
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      400 V
    Mater­ials
    • Colour
      Blue
    • Material
      Poly­amide (PA)
    • RAL code
      5002
    Connectivity
    • Type of connec­tion
      Feather­/s­pring course connec­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KN06N
    PDF
    RoHS report KN06N
    PDF

    Downloads

    • Product image

      Image KN06N  | Hager

      Product Image KN06N

    • Product datasheet

      Image Hager Product data sheet KN06N  | Hager

      Hager Product data sheet KN06N

      Terminal,QuickConnect,neutral,6 connections

      PDF
    • Installation manual

      Image Montageanleitung QC Einzelmodul  | Hager

      Montageanleitung QC Einzelmodul

      Installation manual International 2020-01-01

      PDF
      361,52 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      200,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-06

      PDF
      217,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-04-26

      PDF
      100,30 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68