The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KM14N
    EAN-Nr.
    3250613831233
    Packaging
    20 Pieces

    Brass terminal, 8x10mm² 6x16mm², Neutral KM14N

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    KM13N

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 8x10mm² 6x16mm², Neutral

    KM14N

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Mater­ials
    • Colour
      Bronze
    Connec­tion
    • Cross-sec­tion screw terminals
      7x 16 + 7x 10 mm²
    Dimen­sions
    • Width
      5 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KM14N
    PDF
    RoHS report KM14N
    PDF

    Downloads

    • Product image

      Image KM14N  | Hager

      Product Image KM14N

    • Product datasheet

      Image Hager Product data sheet KM14N  | Hager

      Hager Product data sheet KM14N

      Brass terminal, 8x10mm² 6x16mm², Neutral

      PDF
    • Installation manual

      Image 6LE008262A_MOA_Messingklemmen_23_1107  | Hager

      6LE008262A_MOA_Messingklemmen_23_1107

      Installation manual International 2023-06-19

      PDF
      395,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68