The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • KM10N
    EAN-Nr.
    3250613831080
    Packaging
    20 Pieces

    Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: blue KM10N

    Price
    £16.83
    / piece *
    £16.83
    / piece *
    Phase out product: please contact your electrical wholesaler for availability

    Similar products

    KM13N

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: blue

    KM10N

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width
      5 mm
    • Depth
      69 mm
    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KM10N
    PDF
    RoHS report KM10N
    PDF

    Downloads

    • Product image

      Image KM10N  | Hager

      Product Image KM10N

    • Product datasheet

      Image Hager Product data sheet KM10N  | Hager

      Hager Product data sheet KM10N

      Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: blue

      PDF
    • Installation manual

      Image 6LE008262A_MOA_Messingklemmen_23_1107  | Hager

      6LE008262A_MOA_Messingklemmen_23_1107

      Installation manual International 2023-06-19

      PDF
      395,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68