The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • E and N terminals and accessories
    • KM10F
    EAN-Nr.
    3250613831158
    Packaging
    20 Pieces
    • E and N terminals and accessories

    Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base KM10F

    Price
    £8.34
    / piece *
    £8.34
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base

    KM10F

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      60 A
    Mater­ials
    • Colour
      Green
    • RAL code
      6032
    Connec­tion
    • Cross-sec­tion screw terminals
      1x 25 + 8x 16 + 29x 10 mm²
    Dimen­sions
    • Width
      5 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration KM10F
    PDF
    RoHS report KM10F
    PDF

    Downloads

    • Product image

      Image KM10F  | Hager

      Product Image KM10F

    • Product datasheet

      Image Hager Product data sheet KM10F  | Hager

      Hager Product data sheet KM10F

      Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base

      PDF
    • Installation manual

      Image 6LE008262A_MOA_Messingklemmen_23_1107  | Hager

      6LE008262A_MOA_Messingklemmen_23_1107

      Installation manual International 2023-06-19

      PDF
      395,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KM17N - Brass terminal, 1x25mm² 8x10mm² 8x16mm²,with mounting base,  Color: blue
      KM17N
      Brass terminal, 1x25mm² 8x10mm² 8x16mm², with mounting base, Color: blue
      Price
      £15.11
      / piece *
      £15.11
      / piece *
    • 2
      KN04N - N  terminal,gamma,4x2,5-16mm²,63A
      KN04N
      N terminal, gamma, 4x2, 5-16mm², 63A
      Price
      £19.37
      / piece *
      £19.37
      / piece *
    • 3
      K159 - Brass terminal, 242mm, 1x25mm² - 31x10mm² - 8x16mm², without mounting base
      K159
      Brass terminal, 242mm, 1x25mm² - 31x10mm² - 8x16mm², without mounting base
      Price
      £53.38
      / piece *
      £53.38
      / piece *
    • 4
      KM13E - Brass terminal, 7x10mm² 6x16mm²,with mounting base,  Color: green
      KM13E
      Brass terminal, 7x10mm² 6x16mm², with mounting base, Color: green
      Price
      £11.82
      / piece *
      £11.82
      / piece *
    • 5
      KZ061 - Fixing spring for DIN rail,10mm wide with screw
      KZ061
      Fixing spring for DIN rail, 10mm wide with screw
      Price
      £2.14
      / piece *
      £2.14
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68