The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • K145
    EAN-Nr.
    4010330712159
    Packaging
    10 Pieces

    Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base K145

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base

    K145

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      60 A
    Connec­tion
    • Cross-sec­tion screw terminals
      (2x) 2x 16 + 8x 10 mm²
    Dimen­sions
    • Width
      69 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration K145
    PDF
    RoHS report K145
    PDF

    Downloads

    • Product image

      Image K145  | Hager

      Product Image K145

    • Product datasheet

      Image Hager Product data sheet K145  | Hager

      Hager Product data sheet K145

      Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base

      PDF
    • Installation manual

      Image Mounting instruction for brass terminal  | Hager

      Mounting instruction for brass terminal

      Kxxx / KMxxx

      PDF
      395,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68