The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • K070
    EAN-Nr.
    4010330711213
    Packaging
    20 Pieces

    Busbar terminal 1,5mm²-16mm², for 12x5mm busbars, for copper conductors K070

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Busbar terminal 1,5mm²-16mm², for 12x5mm busbars, for copper conductors

    K070

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      16 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1 - 1 Nm
    Dimen­sions
    • Height busbar
      5 mm
    • Width/thick­ness busbar
      12 - 12 mm
    Elec­tric current
    • Rated current IN
      65 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration K070
    PDF
    RoHS report K070
    PDF

    Downloads

    • Product image

      Image K070  | Hager

      Product Image K070

    • Product datasheet

      Image Hager Product data sheet K070  | Hager

      Hager Product data sheet K070

      Busbar terminal 1,5mm²-16mm², for 12x5mm busbars, for copper conductors

      PDF
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68