The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • Main line tap-off terminals and accessories
    • K024
    EAN-Nr.
    4010330710988
    Packaging
    5 Pieces
    • Main line tap-off terminals and accessories

    Main line branch terminal,universZ, 4 pole, 1x25mm² - 4x16 mm² per pole K024

    Price
    £103.61
    / piece *
    £103.61
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Main line branch terminal,universZ, 4 pole, 1x25mm² - 4x16 mm² per pole

    K024

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      55 mm
    • Width
      120 mm
    • Depth
      45 mm
    Connec­tion
    • Cross-sec­tion rigid conductor
      25 mm²
    Voltage
    • Nominal voltage
      400 - 400 V
    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration K024
    PDF
    RoHS report K024
    PDF

    Downloads

    • Product image

      Image K024  | Hager

      Product Image K024

    • Product datasheet

      Image Hager Product data sheet K024  | Hager

      Hager Product data sheet K024

      Main line branch terminal,universZ, 4 pole, 1x25mm² - 4x16 mm² per pole

      PDF
    More documentation

    Discover our other products of this range

      1
    • 1
      K023 - Main line branch terminal,universZ,2 pole, 1x25mm² - 4x16 mm² per pole
      K023
      Main line branch terminal, universZ, 2 pole, 1x25mm² - 4x16 mm² per pole
      Price
      £53.76
      / piece *
      £53.76
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68