The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JKD1814TM
    The Hager 125A Power & Lighting Board with 8/14 pan assemblies and MID energy meter provides reliable 3‑phase (415 V) distribution and accurate billing. Featuring a protected main switch, 66‑module capacity, and a transparent door, it simplifies operation and expansion. Its robust light‑grey steel IP30, IK05 enclosure suits indoor commercial and light‑industrial power and lighting applications.
    EAN-Nr.
    3250610031308
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    Power & Lighting Board 125A 3P 415V MID metered 66M IP30 IK05 main switch JKD1814TM

    Price
    £4,508.02
    / piece *
    £4,508.02
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Power & Lighting Board 125A 3P 415V MID metered 66M IP30 IK05 main switch

    JKD1814TM

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Number of poles
      3
    Func­tions
    • Has protec­tion main switch
      Yes
    Capa­city
    • Number of modules
      66
    Voltage
    • Nominal voltage
      415 - 415 V
    Elec­tric current
    • Rated current
      125 A
    Dimen­sions
    • Depth
      165.5 mm
    • Height
      1,400 mm
    • Width
      465 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Colour
      Light grey
    • Material
      Steel
    Equip­ment
    • With energy meter
      Yes
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class III

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JKD1814TM
    PDF
    Hager RoHS report JKD1814TM
    PDF

    Downloads

    • Product image

      Image JKD1814TM  | Hager

      Product Image JKD1814TM

    • Product datasheet

      Image Hager Product data sheet JKD1814TM  | Hager

      Hager Product data sheet JKD1814TM

      125A Power & Lighting Board 8/14 Pan Assemblies MID

      PDF
    • Installation manual

      Image Installation manual en-GB 2016-04-26  | Hager

      Installation manual en-GB 2016-04-26

      PDF
      1,29 MB
    • Product data sheet

      Image Power & Lighting Board  | Hager

      Power & Lighting Board

      Product data sheet en-GB 2020-08-26

      PDF
      912,73 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-08-28  | Hager

      Declaration of conformity en-GB 2024-08-28

      PDF
      250,79 kB
      Image Declaration of conformity en-GB 2024-08-28  | Hager

      Declaration of conformity en-GB 2024-08-28

      PDF
      252,05 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Surface steel DIN-rail enclosure 32M 2-row glazed door 125A lockable
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68