125A Dual Metered TPN Power/Lighting Board. Lower Pan 8 Way/Upper Pan 12 Way JKD1812PM

EAN-Nr.
3250610459560
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    165 mm
  • Height of installed product
    1400 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    Yes
Materials
  • Colour
    RAL 7035
  • Material
    Steel
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30

Downloads

  • Product image

    Image JKD1812PM  | Hager

    Product Image JKD1812PM

  • Product notice

    Image Instruction manuals for JKD1812PM  | Hager

    Instruction manuals for JKD1812PM

    ZD0787.PDF

    PDF
    1 MB
  • BIM models

    Image BIM models for JKD1812PM  | Hager

    BIM models for JKD1812PM

    UK_INVICTA_BIM_TPN125A

    ZIP
    1 MB
  • Product datasheet

    Image Product data sheets for JKD1812PM  | Hager

    Product data sheets for JKD1812PM

    Hager Dual Metered TP&N Power & Lighting Boards Data Sheets

    PDF
    188 KB
  • Product declaration

    Image EU Declaration of conformity for JKD1812PM  | Hager

    EU Declaration of conformity for JKD1812PM

    Declaration

    PDF
    276 KB
    Image EU Declaration of conformity for JKD1812PM  | Hager

    EU Declaration of conformity for JKD1812PM

    Declaration

    PDF
    131 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.