The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JKD11111
    The Hager Dual Metered dual-row 22‑way 100A enclosure delivers protected distribution and compliant sub‑metering. Two MID‑approved meters with pulse output and Modbus enable accurate billing and BMS integration. A 100A main switch secures the 2‑pole supply. Surface‑mount steel (RAL7035/9010) cabinet, IP2XC, 22 modules on 2 rows—ideal for residential, commercial, tenant or EV load monitoring.
    EAN-Nr.
    5015652602484
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    Dual Metered Distribution Board 2-Row 22M 100A MID, Pulse & Modbus JKD11111

    Price
    £1,436.37
    / piece *
    £1,436.37
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Dual Metered Distribution Board 2-Row 22M 100A MID, Pulse & Modbus

    JKD11111

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Archi­tec­ture
    • Number of poles
      2
    Func­tions
    • Has protec­tion main switch
      Yes
    Capa­city
    • Number of modules
      22
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      125 mm
    • Height
      472 mm
    • Width
      398 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035, 9010
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      2
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Equip­ment
    • Number of rows
      2
    • With energy meter
      Yes
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JKD11111
    PDF

    Downloads

    • Product image

      Image JKD11111  | Hager

      Product Image JKD11111

    • Product datasheet

      Image Hager Product data sheet JKD11111  | Hager

      Hager Product data sheet JKD11111

      Dual Metered, Dual Row 22way 100A MID Pulsed, Modbus

      PDF
    • Installation manual

      Image UK_HAGER_INS_ZD0651  | Hager

      UK_HAGER_INS_ZD0651

      Installation manual en-GB 2018-08-01

      PDF
      500,98 kB
    • Product data sheet

      Image Product data sheet en-GB 2019-08-09  | Hager

      Product data sheet en-GB 2019-08-09

      PDF
      903,44 kB
      Image Product data sheet en-GB 2019-09-03  | Hager

      Product data sheet en-GB 2019-09-03

      PDF
      984,13 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      124,92 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,79 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      230,37 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Surface steel DIN-rail enclosure 32M 2-row glazed door 125A lockable
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68