The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Invicta - 125A-250A TP&N Boards
  • JK328H
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

100A 28 Way A Board + 100A 30mA RCD JK328H

EAN-Nr.
3250610433263
Packaging
1 piece
Price
£442.41
/ piece *
£442.41
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

100A 28 Way A Board + 100A 30mA RCD

JK328H

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Func­tions
  • Has protec­tion main switch
    Yes
Capa­city
  • Number of modules
    28
Elec­tric current
  • Rated current
    100 A
Dimen­sions
  • Depth
    125 mm
  • Height
    472 mm
  • Width
    397 mm
  • Number of width units
    28
Cover, door
  • Inter­lock­able
    Yes
  • Door/­cover is trans­parent
    No
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Material
    Steel
Connec­tion
  • Number of access­ible phases
    1
Scope of delivery
  • Number of RCCB in enclosure
    1
Equip­ment
  • Number of rows
    2
  • Number of rails
    2
Safety
  • Ingress Protec­tion (IP) class
    IP2XC
  • Protec­tion class
    Isol­a­tion class III

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager REACH declaration JK328H
PDF
Hager RoHS report JK328H
PDF

Downloads

  • Product image

    Image JK328H  | Hager

    Product Image JK328H

  • Product datasheet

    Image Hager Product data sheet JK328H  | Hager

    Hager Product data sheet JK328H

    100A 28 Way A Board + 100A 30mA RCD

    PDF
  • Installation manual

    Image UK_HAGER_INS_ZD0651  | Hager

    UK_HAGER_INS_ZD0651

    Installation manual en-GB 2018-08-01

    PDF
    500,98 kB
  • Product data sheet

    Image UK_ED_TDS_AboardsDimensions.pdf  | Hager

    UK_ED_TDS_AboardsDimensions.pdf

    Technical data sheet including dimensions for A Boards.

    PDF
    103,12 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-08

    PDF
    180,42 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-14

    PDF
    177,63 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    230,37 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    219,79 kB
More documentation

Discover our other products of this range

    5
  • 1
    JK201SE - JK2 Small Extension Box
    JK201SE
    JK2 Small Extension Box
    Price
    £153.21
    / piece *
    £153.21
    / piece *
  • 2
    JK132EG - JK1 32 Module DIN Rail Box Glazed
    JK132EG
    JK1 32 Module DIN Rail Box Glazed
    Price
    £270.61
    / piece *
    £270.61
    / piece *
  • 3
    JK104BDFG - JK104 32 Module Side DIN box Glazed
    JK104BDFG
    JK104 32 Module Side DIN box Glazed
    Price
    £280.74
    / piece *
    £280.74
    / piece *
  • 4
    JK132E - JK1 32 Module DIN Rail Box Plain
    JK132E
    JK1 32 Module DIN Rail Box Plain
    Price
    £270.61
    / piece *
    £270.61
    / piece *
  • 5
    JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
    JK104BD
    125A 4 Way IP65 Metal TPN Board Plain Door
    Price
    £701.63
    / piece *
    £701.63
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68