The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Invicta - 125A-250A TP&N Boards
    • JK304H
    EAN-Nr.
    3250610433218
    Packaging
    1 piece
    • Invicta - 125A-250A TP&N Boards

    100A 4 Way A Board + 100A 30mA RCD JK304H

    Price
    £326.54
    / piece *
    £326.54
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    100A 4 Way A Board + 100A 30mA RCD

    JK304H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Has protec­tion main switch
      Yes
    Capa­city
    • Number of modules
      4
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      125 mm
    • Height
      236 mm
    • Width
      254 mm
    • Number of width units
      4
    Cover, door
    • Inter­lock­able
      Yes
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of RCCB in enclosure
      1
    Equip­ment
    • Number of rows
      1
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class III
    • Number of earth leakage switches 300 mA
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JK304H
    PDF
    Hager RoHS report JK304H
    PDF

    Downloads

    • Product image

      Image JK304H  | Hager

      Product Image JK304H

    • Product datasheet

      Image Hager Product data sheet JK304H  | Hager

      Hager Product data sheet JK304H

      100A 4 Way A Board + 100A 30mA RCD

      PDF
    • Installation manual

      Image UK_HAGER_INS_ZD0651  | Hager

      UK_HAGER_INS_ZD0651

      Installation manual en-GB 2018-08-01

      PDF
      500,98 kB
    • Product data sheet

      Image UK_ED_TDS_AboardsDimensions.pdf  | Hager

      UK_ED_TDS_AboardsDimensions.pdf

      Technical data sheet including dimensions for A Boards.

      PDF
      103,12 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      177,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-08

      PDF
      180,42 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,79 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      230,37 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £165.70
      / piece *
      £165.70
      / piece *
    • 2
      JK132EG - Circuit Breaker 1P 40A Curve C 10kA Icn / 15kA Icu 1 Module
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 3
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £303.62
      / piece *
      £303.62
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £292.66
      / piece *
      £292.66
      / piece *
    • 5
      JK104BD - 125A 4 Way IP65 Metal TPN Board Plain Door
      JK104BD
      125A 4 Way IP65 Metal TPN Board Plain Door
      Price
      £758.81
      / piece *
      £758.81
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68