JK224BSH
JK224 Half Width Side Ext Box Glazed
EAN
5015652252344
Quantity
1
Trade price*
296.16£ /prt.*
- Architecture
- Fixing mode
- surface-mounting
-
- Cover, door
- Type of door closing
- Door locking
- without
- Interlockable
- No
-
- Materials
- Colour
- RAL colour number
- 7035
- Enclosure material
- Material
- Steel
- Surface appearance
- Type of surface treatment
-
- Equipment
- Can be accessorized
- No
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
- IP2XC
- Protection class
- Protection class III
-
Documentations
Product data sheets for JK224BSH | 67 KB | Download | |
Commercial Distribution Catalogue | 13461 kb | Download |
More documentation
Tools and software
BIM models for JK224BSH | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
