JK208 Half Width Side Ext Box Glazed JK208BSH

EAN-Nr.
5015652252115
Packaging
1 Prt.
Price
£219.43
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    124.5 mm
  • Height of installed product
    950 mm
  • Width of installed product
    232.5 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Materials
  • Colour
    RAL 7035
  • Colour
    beige
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image JK208BSH  | Hager

    Product Image JK208BSH

  • BIM models

    Image BIM models for JK208BSH  | Hager

    BIM models for JK208BSH

    UK_CD_BIM_TPN.zip

    ZIP
    1 MB
    Image BIM models for JK208BSH  | Hager

    BIM models for JK208BSH

    Range Typ.B TP&N 250A Half Width Side Extension Boxes -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for JK208BSH  | Hager

    BIM models for JK208BSH

    Range : Type B TP&N Distribution Boards. Switchboard without DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for JK208BSH  | Hager

    BIM models for JK208BSH

    Range Typ.B TP&N 250A Half Width Side Extension Boxes -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
    Image BIM models for JK208BSH  | Hager

    BIM models for JK208BSH

    Range : Type B TP&N Distribution Boards. Switchboard without DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
  • Product datasheet

    Image Product data sheets for JK208BSH  | Hager

    Product data sheets for JK208BSH

    UK_CD_TDS_SideExtensionboxes.pdf

    PDF
    67 KB
  • Product declaration

    Image EU Declaration of conformity for JK208BSH  | Hager

    EU Declaration of conformity for JK208BSH

    Declaration

    PDF
    276 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.