JK212BSH
JK212 Half Width Side Ext Box Glazed
EAN
5015652252177
Quantity
1
Trade price*
£192.50 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current250 A
-
- Dimensions
- Depth of installed product165.5 mm
- Height of installed product1100 mm
- Width of installed product232.5 mm
-
- Cover, door
- Type of door closingQuarter turn lock
- Door lockingwithout
- InterlockableNo
-
- Materials
- Colourbeige
- RAL colourRAL 1001 - Beige
- RAL colour number7035
- MaterialSteel
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
- Protection classProtection class III
-
More documentation
Tools and software
BIM models for JK212BSH | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
