63A Enclosed Automatic Transfer Switch JK163ATS

EAN-Nr.
5015652604570
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    133 mm
  • Height of installed product
    453 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
Materials
  • Colour
    RAL 7035
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isolation class II only with accessorie
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.