JK112 TPN Flush Frame Kit JK112FK

EAN-Nr.
5015652606659
Packaging
1 Prt.
£167.15
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    850 mm
  • Width of installed product
    465 mm
Materials
  • Colour
    RAL 7035
Standards
  • European directive WEEE
    not concerned
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.