JK108 TPN Flush Frame Kit JK108FK

EAN-Nr.
5015652606642
Packaging
1 Prt.
Price
£153.67
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    625 mm
  • Width of installed product
    465 mm
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image JK108FK  | Hager

    Product Image JK108FK

  • Installation guide

    Image Installation manuals for JK108FK  | Hager

    Installation manuals for JK108FK

    PDF
    1 MB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.