JK101BSH

JK1 Half Width Small Extension Box Plain
EAN
5015652251460
Quantity
1
Trade price*
£131.27 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 125 A
  • Dimensions
    • Depth of installed product
      • 91.5 mm
    • Height of installed product
      • 350 mm
    • Width of installed product
      • 232.5 mm
  • Materials
    • Colour
      • RAL 7035
    • Colour
      • beige
    • RAL colour
      • RAL 1001 - Beige
    • Material
      • Steel
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP2XC
    • Protection class
      • isol.class I
Documentations
Product data sheets for JK101BSH 67 KBPDFDownload
Commercial Distribution Catalogue 13 MBPDFDownload
More documentation
Tools and software
BIM models for JK101BSH 1 MB ZIPDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.