Enclosed Non-Auto MCCB 3-Pole 630A,50kA JG50BS

EAN-Nr.
5015654748265
Packaging
1 Prt.
Price
£3,270.35
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    153 mm
  • Height of installed product
    1130 mm
  • Width of installed product
    500 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Equipment
  • Can be accessorized
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP3X

Downloads

  • Product image

    Image JG50BS  | Hager

    Product Image JG50BS

  • Product notice

    Image Instruction manuals for JG50BS  | Hager

    Instruction manuals for JG50BS

    UK_HAGER_INS_ZD0756.PDF

    PDF
    97 KB
  • Product declaration

    Image EU Declaration of conformity for JG50BS  | Hager

    EU Declaration of conformity for JG50BS

    Declaration

    PDF
    117 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.