The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Commer­cial Distri­bu­tion Boards
    • Enclosed MCCBs
    • JG46BS
    EAN-Nr.
    5015654748227
    Packaging
    1 piece
    • Enclosed MCCBs

    Enclosed Non-Auto MCCB 3-Pole, 400A,50kA JG46BS

    Price
    £1,754.29
    / piece *
    £1,754.29
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed Non-Auto MCCB 3-Pole, 400A,50kA

    JG46BS

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Over­voltage protec­tion
      Yes
    Elec­tric current
    • Rated current
      400 A
    Dimen­sions
    • Depth
      153 mm
    • Height
      900 mm
    • Width
      400 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      3
    Scope of delivery
    • Number of RCCB in enclosure
      0
    Equip­ment
    • With socket outlet
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP3X
    • Protec­tion class
      Isol­a­tion class III
    • Number of earth leakage switches 300 mA
      0

    Downloads

    • Product datasheet

      Image Hager Product data sheet JG46BS  | Hager

      Hager Product data sheet JG46BS

      Enclosed Non-Auto MCCB 3-Pole, 400A,50kA

      PDF
    • Installation manual

      Image UK_HAGER_INS_ZD0755.PDF  | Hager

      UK_HAGER_INS_ZD0755.PDF

      Installation manual en-GB 2016-04-12

      PDF
      98,48 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      118,32 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JG25BM - 63A SP&N ENCLOSED MCCB 18kA
      JG25BM
      63A SP&N ENCLOSED MCCB 18kA
      Price
      £416.88
      / piece *
      £416.88
      / piece *
    • 2
      JG26BM - 63A TPN ENCLOSED MCCB 18kA (40A-50A 63A)
      JG26BM
      63A TPN ENCLOSED MCCB 18kA (40A-50A 63A)
      Price
      £583.51
      / piece *
      £583.51
      / piece *
    • 3
      JG27BM - 63A 4P ENCLOSED MCCB 18kA (40A-50A 63A)
      JG27BM
      63A 4P ENCLOSED MCCB 18kA (40A-50A 63A)
      Price
      £816.91
      / piece *
      £816.91
      / piece *
    • 4
      JG27BR - 4P 63A EARTH LEAKAGE ENCLOSED MCCB
      JG27BR
      4P 63A EARTH LEAKAGE ENCLOSED MCCB
      Price
      £1,901.57
      / piece *
      £1,901.57
      / piece *
    • 5
      JG28BM - 100A SP&N Enclosed MCCB 18kA
      JG28BM
      100A SP&N Enclosed MCCB 18kA
      Price
      £512.83
      / piece *
      £512.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68