Enclosed MCCB 3-Pole 400A, 50kA (Adjustable 160A-400A) JG44BM
Price
£2,044.40
/ piece
*
Technical characteristics
Installation, mounting
-
Mounting onSurface mounting
Functions
-
Overvoltage protectionYes
Electric current
-
Rated current400 A
Dimensions
-
Depth153 mm
-
Height900 mm
-
Width400 mm
Cover, door
-
InterlockableNo
-
Door/cover is transparentNo
Materials
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
Connection
-
Number of accessible phases3
Scope of delivery
-
Number of RCCB in enclosure0
Equipment
-
With socket outletNo
Safety
-
Ingress Protection (IP) classIP3X
-
Protection classIsolation class III
-
Number of earth leakage switches 300 mA0
Downloads
-
Product datasheet
Hager Product data sheet JG44BM
Enclosed MCCB 3-Pole 400A, 50kA (Adjustable 160A-400A)
PDF -
Installation manual
UK_HAGER_INS_ZD0755.PDF
Installation manual en-GB 2016-04-12
PDF98,48 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF118,32 kB
More documentation