The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Isol­ator Switches
    • Weather­proof - IP65 Isol­ator Switches
    • JG440DC
    EAN-Nr.
    5015654755034
    Packaging
    1 piece
    • Weather­proof - IP65 Isol­ator Switches

    20A 500V DC-21B IP65 Isolator switch JG440DC

    Price
    £165.65
    / piece *
    £165.65
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A 500V DC-21B IP65 Isolator switch

    JG440DC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      40 A
    Voltage
    • Rated oper­a­tional voltage Ue
      440 - 800 V
    Safety
    • Ingress Protec­tion (IP) class
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JG440DC
    PDF
    RoHS report JG440DC
    PDF

    Downloads

    • Product image

      Image JG440DC  | Hager

      Product Image JG440DC

    • Product datasheet

      Image Hager Product data sheet JG440DC  | Hager

      Hager Product data sheet JG440DC

      20A 500V DC-21B IP65 Isolator switch

      PDF
    • Product data sheet

      Image UK_CD_TDS_BSEN60947-3  | Hager

      UK_CD_TDS_BSEN60947-3

      Product data sheet en-GB 2024-03-22

      PDF
      55,57 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      175,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      187,90 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JG416DC - 12A 500V DC-21B IP65 Isolator switch
      JG416DC
      12A 500V DC-21B IP65 Isolator switch
      Price
      £115.59
      / piece *
      £115.59
      / piece *
    • 2
      JG01S - 16A 3 Pole IP65 Isolating Switch
      JG01S
      16A 3 Pole IP65 Isolating Switch
      Price
      £72.49
      / piece *
      £72.49
      / piece *
    • 3
      JG02S - 25A 3 Pole IP65 Isolating Switch
      JG02S
      25A 3 Pole IP65 Isolating Switch
      Price
      £94.48
      / piece *
      £94.48
      / piece *
    • 4
      JG03S - 40A 3 Pole IP65 Isolating Switch
      JG03S
      40A 3 Pole IP65 Isolating Switch
      Price
      £129.38
      / piece *
      £129.38
      / piece *
    • 5
      JG04S - 63A 3 Pole IP65 Isolating Switch
      JG04S
      63A 3 Pole IP65 Isolating Switch
      Price
      £233.71
      / piece *
      £233.71
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68