Enclosed MCCB 4-Pole 160A, 25kA (Adjustable 100A - 128A - 160A) JG37BM
Price
£1,520.16
/ piece
*
Technical characteristics
Installation, mounting
-
Mounting onSurface mounting
Functions
-
Overvoltage protectionYes
Electric current
-
Rated current160 A
Dimensions
-
Depth135 mm
-
Height660 mm
-
Width260 mm
Cover, door
-
InterlockableNo
-
Door/cover is transparentNo
Materials
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
Connection
-
Number of accessible phases3
Scope of delivery
-
Number of RCCB in enclosure0
Equipment
-
With socket outletNo
Safety
-
Ingress Protection (IP) classIP3X
-
Protection classIsolation class III
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet JG37BM
Enclosed MCCB 4-Pole 160A, 25kA (Adjustable 100A - 128A - 160A)
PDF -
Installation manual
UK_HAGER_INS_ZD0754.PDF
Installation manual en-GB 2015-11-12
PDF84,95 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF118,71 kB
More documentation