100A 4P ENCL MCCB 18kA (63A-80A-100A) JG30BM
EAN-Nr.
5015654748043
Packaging
1 piece
Price
£947.88
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Installation, mounting
-
Mounting onSurface mounting
Functions
-
Overvoltage protectionYes
Electric current
-
Rated current100 A
Dimensions
-
Depth106 mm
-
Height420 mm
-
Width200 mm
Cover, door
-
InterlockableNo
-
Door/cover is transparentNo
Materials
-
RAL code7035
-
ColourLight grey
-
MaterialSteel
Connection
-
Number of accessible phases3
Scope of delivery
-
Number of RCCB in enclosure0
Safety
-
Ingress Protection (IP) classIP3X
-
Protection classIsolation class III
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet JG30BM
100A 4P ENCL MCCB 18kA (63A-80A-100A)
PDF -
Product data sheet
UK_CD_TDS_EnclosedMCCBS.pdf
Technical data sheet including characteristics for enclosed MCCBs
PDF58,76 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-11-30
PDF109,88 kB
Declaration
Declaration of conformity International 2021-07-14
PDF119,76 kB
More documentation