The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Isol­ator Switches
  • Weather­proof - IP65 Isol­ator Switches
  • JG00S
  • Wiring Accessories

10A 3 Pole IP65 Isolating Switch JG00S

EAN-Nr.
6419410317051
Packaging
1 piece
Price
£50.01
/ piece *
£50.01
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

10A 3 Pole IP65 Isolating Switch

JG00S

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    10 A
Safety
  • Ingress Protec­tion (IP) class
    IP65

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JG00S
PDF
Hager RoHS report JG00S
PDF

Downloads

  • Product image

    Image JG00S  | Hager

    Product Image JG00S

  • Product datasheet

    Image Hager Product data sheet JG00S  | Hager

    Hager Product data sheet JG00S

    10A 3 Pole IP65 Isolating Switch

    PDF
  • Product data sheet

    Image UK_CD_TDS_BSEN60947-3  | Hager

    UK_CD_TDS_BSEN60947-3

    Product data sheet en-GB 2024-03-22

    PDF
    55,57 kB
    Image UK_ENCLOSEDISOLATINGSWITCH.PDF  | Hager

    UK_ENCLOSEDISOLATINGSWITCH.PDF

    Technical data sheet including dimensions for enclosed isolating switch.

    PDF
    39,20 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-26

    PDF
    310,89 kB
More documentation

Discover our other products of this range

    5
  • 1
    JG01S - 16A 3 Pole IP65 Isolating Switch
    JG01S
    16A 3 Pole IP65 Isolating Switch
    Price
    £69.04
    / piece *
    £69.04
    / piece *
  • 2
    JG02S - 25A 3 Pole IP65 Isolating Switch
    JG02S
    25A 3 Pole IP65 Isolating Switch
    Price
    £89.98
    / piece *
    £89.98
    / piece *
  • 3
    JG03S - 40A 3 Pole IP65 Isolating Switch
    JG03S
    40A 3 Pole IP65 Isolating Switch
    Price
    £123.22
    / piece *
    £123.22
    / piece *
  • 4
    JG04S - 63A 3 Pole IP65 Isolating Switch
    JG04S
    63A 3 Pole IP65 Isolating Switch
    Price
    £222.58
    / piece *
    £222.58
    / piece *
  • 5
    JG05S - 80A 3 Pole IP65 Isolating Switch
    JG05S
    80A 3 Pole IP65 Isolating Switch
    Price
    £289.63
    / piece *
    £289.63
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68