The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • JF844BM

400A 4 Pole MCCB Incomer Kit JF844BM

EAN-Nr.
5015652275381
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

400A 4 Pole MCCB Incomer Kit

JF844BM

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
HND401H
HND401H
Moulded Case Circuit Breaker h630 4P 50kA 400A LSI
£1,929.09/ piece
Add to a list
Add to a list

Technical characteristics

Mater­ials
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
Elec­tric current
  • Rated current
    400 A
Archi­tec­ture
  • Number of poles
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JF844BM
PDF
Hager RoHS report JF844BM
PDF

Downloads

  • Product image

    Image JF844BM  | Hager

    Product Image JF844BM

  • Product datasheet

    Image Hager Product data sheet JF844BM  | Hager

    Hager Product data sheet JF844BM

    400A 4 Pole MCCB Incomer Kit

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-07-07  | Hager

    Declaration of conformity en-GB 2025-07-07

    PDF
    246,50 kB
    Image Declaration of conformity en-GB 2025-07-07  | Hager

    Declaration of conformity en-GB 2025-07-07

    PDF
    244,86 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68