The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Higher Power & Switching
  • Fused Protec­tion
  • NH fuse-switch discon­nectors and accessories
  • JAB403
  • Higher Power & Switching

Enclosed Switch Disconnector TPSN 32A JAB403

EAN-Nr.
3250613415044
Packaging
1 piece
Price
£260.62
/ piece *
£260.62
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed Switch Disconnector TPSN 32A

JAB403

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    32 A
  • Rated short-­time with­stand current Icw 1s IEC 60947
    1.26 kA
Use condi­tions
  • Oper­ating temper­ature
    -5 - +40 °C
Install­a­tion, mounting
  • Mounting on
    Wall mounting
Frequency
  • Frequency
    50-60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8 V
Safety
  • Ingress Protec­tion (IP) class
    IP41
Dimen­sions
  • Width
    180 mm
  • Depth
    105 mm

Downloads

  • Product image

    Image JAB403  | Hager

    Product Image JAB403

  • Product datasheet

    Image Hager Product data sheet JAB403  | Hager

    Hager Product data sheet JAB403

    Enclosed Switch Disconnector TPSN 32A

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2022-01-18  | Hager

    Instruction manual en-GB 2022-01-18

    PDF
    9,34 MB
  • Installation manual

    Image notice interrupteurs sectionneurs fusibles sous coffret 20_800A  | Hager

    notice interrupteurs sectionneurs fusibles sous coffret 20_800A

    Installation manual en-GB, fr-FR 2020-01-01

    PDF
    396,77 kB
  • Product data sheet

    Image UK_CD_TDS_BSEN60947-3  | Hager

    UK_CD_TDS_BSEN60947-3

    Product data sheet en-GB 2024-03-22

    PDF
    55,57 kB
    Image UK_CD_TDS_SwitchDisconnectors.pdf  | Hager

    UK_CD_TDS_SwitchDisconnectors.pdf

    Technical data sheet for switch disconnectors including characteristics.

    PDF
    52,02 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-04-27

    PDF
    821,00 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    146,39 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    153,13 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-05-13

    PDF
    588,39 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68