The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Junc­tion Boxes
    • J803
    The Hager 32A, J803 features 3 Pole Screwless connection. This MF Certified Juntion Box, provides reliable maintenance free connection for up to three poles and 4 connections per pole. Made of durable white plastic, it features 4 inlets for flexible routing and fast installation with associated cable clamps. Ideal for junctions in in accessible areas.
    EAN-Nr.
    3250610454916
    Packaging
    10 Pieces
    • Junc­tion Boxes

    Connection box 32A 3 power terminals 4 conduit inlets White plastic J803

    Price
    £10.77
    / piece *
    £10.77
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection box 32A 3 power terminals 4 conduit inlets White plastic

    J803

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      White
    Connec­tion
    • Number of conduit inlets
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration J803
    PDF
    RoHS report J803
    PDF

    Downloads

    • Product image

      Image J803  | Hager

      Product Image J803

    • Product datasheet

      Image Hager Product data sheet J803  | Hager

      Hager Product data sheet J803

      32 Amp - 3 Terminals (Power)

      PDF
    • Product data sheet

      Image UK_HAGER_TDS_JunctionBoxes.pdf  | Hager

      UK_HAGER_TDS_JunctionBoxes.pdf

      Technical data sheets including junction box selection chart.

      PDF
      164,86 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-30

      PDF
      941,29 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-03

      PDF
      159,51 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-05-12

      PDF
      162,47 kB
      Image Declaration of conformity en-GB 2023-11-01  | Hager

      Declaration of conformity en-GB 2023-11-01

      PDF
      272,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      325,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      333,89 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,82 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      J201 - Junction Box 20A with Knockouts 4-Slot Terminal Plastic Black
      J201
      Junction Box with Knockouts, 20 Amp, 4 Slot Terminal, Brown
      Price
      £5.24
      / piece *
      £5.24
      / piece *
    • 2
      J804 - Lighting connector 20A 4 terminals, 4 conduit inlets, white plastic
      J804
      20 Amp - 4 Terminals (Lighting)
      Price
      £12.34
      / piece *
      £12.34
      / piece *
    • 3
      J501 - Downlighter Junction Box Plastic Light Grey 3 Conduit Inlets
      J501
      Downlighter Junction Box
      Price
      £8.15
      / piece *
      £8.15
      / piece *
    • 4
      J401 - Junction box selective entry 30A 3-slot terminal Plastic Black
      J401
      Junction Box with Selective Entry, 30 Amp, 3 Slot Terminal, Brown
      Price
      £7.96
      / piece *
      £7.96
      / piece *
    • 5
      J701 - Square Junction Box Plastic Light Grey 0 Inlets No Terminals
      J701
      Square Junction Box without Terminals, White
      Price
      £12.59
      / piece *
      £12.59
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68