The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Junc­tion Boxes
    • J701
    The Hager Square Junction Box without Terminals is a compact enclosure for safe cable splicing and branching. Made of durable insulating plastic in white, it provides a neat finish for visible installs. With pre-formed conduit inlets, it enables flexible cable entries to suit site needs. Ideal for indoor residential and light commercial applications, protecting connections and simplifying maintenance.
    EAN-Nr.
    5015652090151
    Packaging
    5 Pieces
    • Junc­tion Boxes

    Square Junction Box Plastic Light Grey 0 Inlets No Terminals J701

    Price
    £12.59
    / piece *
    £12.59
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Square Junction Box Plastic Light Grey 0 Inlets No Terminals

    J701

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    • Colour
      Light grey
    Connec­tion
    • Number of conduit inlets
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration J701
    PDF
    RoHS report J701
    PDF

    Downloads

    • Product image

      Image J701  | Hager

      Product Image J701

    • Product datasheet

      Image Hager Product data sheet J701  | Hager

      Hager Product data sheet J701

      Square Junction Box without Terminals, White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-30

      PDF
      227,25 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-30

      PDF
      177,05 kB
      Image Declaration of conformity en-GB 2023-11-02  | Hager

      Declaration of conformity en-GB 2023-11-02

      PDF
      226,85 kB
      Image Declaration of conformity en-GB 2023-11-02  | Hager

      Declaration of conformity en-GB 2023-11-02

      PDF
      220,47 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      293,50 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      J201 - Junction Box 20A with Knockouts 4-Slot Terminal Plastic Black
      J201
      Junction Box with Knockouts, 20 Amp, 4 Slot Terminal, Brown
      Price
      £5.24
      / piece *
      £5.24
      / piece *
    • 2
      J803 - Connection box 32A 3 power terminals 4 conduit inlets White plastic
      J803
      32 Amp - 3 Terminals (Power)
      Price
      £10.77
      / piece *
      £10.77
      / piece *
    • 3
      J501 - Downlighter Junction Box Plastic Light Grey 3 Conduit Inlets
      J501
      Downlighter Junction Box
      Price
      £8.15
      / piece *
      £8.15
      / piece *
    • 4
      J401 - Junction box selective entry 30A 3-slot terminal Plastic Black
      J401
      Junction Box with Selective Entry, 30 Amp, 3 Slot Terminal, Brown
      Price
      £7.96
      / piece *
      £7.96
      / piece *
    • 5
      J301 - Junction Box with Selective Entry, 20 Amp, 4 Slot Terminal, Brown
      J301
      Junction Box with Selective Entry, 20 Amp, 4 Slot Terminal, Brown
      Price
      £5.89
      / piece *
      £5.89
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68