The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • IU44-18D

4 Module Metal Unit 1x100A + 80A Switched Fuse with door IU44-18D

EAN-Nr.
5015652600428
Packaging
1 piece
Price
£169.11
/ piece *
£169.11
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

4 Module Metal Unit 1x100A + 80A Switched Fuse with door

IU44-18D

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

Complete your system

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • JK01B

    Single Pole Busbar Blank

    £1.88  / piece*
  • VG01C

    BLANKING MODULE FOR DIN RAIL WAYS

    £1.74  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    100 A
Archi­tec­ture
  • Number of poles
    2
Safety
  • Ingress Protec­tion (IP) class
    IP30
Dimen­sions
  • Height
    312 mm
  • Width
    125 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

12 Way 100A Metal Customer Unit Round KO + T2 SPD
PDF
4,15 MB
REACH declaration IU44-18D
PDF
RoHS report IU44-18D
PDF

Downloads

  • Product image

    Image IU44-18D  | Hager

    Product Image IU44-18D

  • Product datasheet

    Image Hager Product data sheet IU44-18D  | Hager

    Hager Product data sheet IU44-18D

    4 Module Metal Unit 1x100A + 80A Switched Fuse with door

    PDF
  • Installation manual

    Image ZD0835  | Hager

    ZD0835

    Installation manual en-GB 2016-08-30

    PDF
    123,07 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-25

    PDF
    282,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-25

    PDF
    340,84 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68