The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • IU42/D
    EAN-Nr.
    3250616600997
    Packaging
    1 piece

    3 Module DIN Rail Box Plain Door IU42/D

    Price
    £121.51
    / piece *
    £121.51
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Module DIN Rail Box Plain Door

    IU42/D

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • JK01B

      Single Pole Busbar Blank

      £2.00  / piece*
    • VG01C

      BLANKING MODULE FOR DIN RAIL WAYS

      £1.83  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rows
      1
    • With lock
      Yes
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      312 mm
    • Width
      80 mm
    • Depth
      100 mm
    • Number of width units
      2
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      1001
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP3X
    • Locking type
      Barrel lock, Key lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration IU42/D
    PDF
    Hager RoHS report IU42/D
    PDF

    Downloads

    • Product image

      Image IU42/D  | Hager

      Product Image IU42/D

    • Product datasheet

      Image Hager Product data sheet IU42/D  | Hager

      Hager Product data sheet IU42/D

      3 Module DIN Rail Box Plain Door

      PDF
    • Product data sheet

      Image UK_HAGER_TDS_Enclosures.pdf  | Hager

      UK_HAGER_TDS_Enclosures.pdf

      Technical data sheet including dimensions of our enclosures

      PDF
      127,73 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      282,15 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      340,84 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68