The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • IU41-D

1 Module DIN Rail Box with Door AMD3 IU41-D

EAN-Nr.
5015652600404
Packaging
1 piece
Price
£95.38
/ piece *
£95.38
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

1 Module DIN Rail Box with Door AMD3

IU41-D

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rows
    1
  • With lock
    Yes
  • Has neutral terminal block
    No
  • Has earthing terminal block
    Yes
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    152 mm
  • Width
    50 mm
  • Depth
    100 mm
  • Number of width units
    1
Cover, door
  • Number of cabinet doors
    1
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    1001
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP3X
  • Locking type
    Barrel lock, Key lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

JK1 32 Module DIN Rail Box Glazed
PDF
5,81 MB
Hager REACH declaration IU41-D
PDF
Hager RoHS report IU41-D
PDF

Downloads

  • Product image

    Image IU41-D  | Hager

    Product Image IU41-D

  • Product datasheet

    Image Hager Product data sheet IU41-D  | Hager

    Hager Product data sheet IU41-D

    1 Module DIN Rail Box with Door AMD3

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-25

    PDF
    282,15 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-25

    PDF
    340,84 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68