Spread term. extens. x630/P630 4P (630A) • HYW015H | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HYW015H
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

5
1
HYW328H - L connection terminal Plug-in (x630/P630) 1P
HYW328H
L connection terminal Plug-in (x630/P630) 1P
Price
£61.77
/ piece *
£61.77
/ piece *
2
HYS014H - Spread terminal extension P160 3P cage version
HYS014H
Spread terminal extension P160 3P cage version
Price
£61.77
/ piece *
£61.77
/ piece *
3
HYW015H - Spread terminal extension x630/P630 4P (up to 630A)
HYW015H
Spread terminal extension x630/P630 4P (up to 630A)
Price
£147.54
/ piece *
£147.54
/ piece *
4
HXT043HK - Motor Operator P250 24VDC without Auto-Reset + key
HXT043HK
Motor Operator P250 24VDC without Auto-Reset + key
Price
£1,269.46
/ piece *
£1,269.46
/ piece *
5
HXT042HK - Motor Operator P250 230-240VAC with Auto-Reset + key
HXT042HK
Motor Operator P250 230-240VAC with Auto-Reset + key
Price
£1,245.45
/ piece *
£1,245.45
/ piece *

Spread terminal extension x630/P630 4P (up to 630A)

HYW015H

  • Higher Power & Switching

Spread terminal extension x630/P630 4P (up to 630A) HYW015H

EAN-Nr.
3250613201043
Packaging
1 piece
Price
£147.54
/ piece *
£147.54
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    630 A
Archi­tec­ture
  • Number of poles
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration HYW015H (english)
PDF
103,10 kB
RoHS declaration HYW015H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HYW015H  | Hager

    Product Image HYW015H

  • Instruction manual

    Image Instruction manual International 2025-01-21  | Hager

    Instruction manual International 2025-01-21

    PDF
    10,29 MB
  • Handbook

    Image Handbook International 26-08-2024  | Hager

    Handbook International 26-08-2024

    Handbook International 2019-10-09

    PDF
    48,75 MB
More documentation

Discover our other products of this range

    5
  • 1
    HTC100H - Side support h3+ for wire
    HTC100H
    Side support h3+ for wire
    Price
    £31.20
    / piece *
    £31.20
    / piece *
  • 2
    HTC160H - NSP cable adaptor length 1,20 m
    HTC160H
    NSP cable adaptor length 1, 20 m
    Price
    £68.62
    / piece *
    £68.62
    / piece *
  • 3
    HXA001H - Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
    HXA001H
    Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
    Price
    £142.56
    / piece *
    £142.56
    / piece *
  • 4
    HXA002H - Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
    HXA002H
    Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
    Price
    £136.93
    / piece *
    £136.93
    / piece *
  • 5
    HXA003H - Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
    HXA003H
    Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
    Price
    £247.02
    / piece *
    £247.02
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68